×

Keyboards

VAK


  • Slide-out keyboard with integrated mouse
  • Foil keyboard with separate numeric block
  • Protection type IP65

The compact industrial keyboards provide the perfect individual operating and visualization concept for your machine. These additional components are precisely tailored to our Vxx devices and their industrial design ensures safe operation.

  • Slide-out keyboard with integrated mouse
  • Overall width 407 mm, suitable for 15” devices
  • Suitable for devices in the VDP40, VPP40 and VEP50 series
  • Protection type IP65
  • Slide-out keyboard with integrated mouse
  • Foil keyboard with separate numeric block
  • Protection type IP65
  • Foil keyboard with separate numeric block
  • Overall width 350 mm or 407 mm, suitable for 12” and 15” devices
  • Suitable for devices in the VDP16/40, VPP16/40 and VEP40/50 series
  • Protection type IP65
  • Slide-out keyboard with integrated mouse
  • Foil keyboard with separate numeric block
  • Protection type IP65


Subject to change, status 2021-06-15 08:07:05