×

Foil keyboards

VAK11/41


  • Foil keyboard with separate numeric block
  • Overall width 350 mm or 407 mm, suitable for 12” and 15” devices
  • Suitable for devices in the VDP16/40, VPP16/40 and VEP40/50 series
  • Protection type IP65
  • Slide-out keyboard with integrated mouse
  • Foil keyboard with separate numeric block
  • Protection type IP65

Additional information

Product description
Technical data
Dimensions
Downloads
Certification
Ordering codes
Addresses

Subject to change, status 2021-06-15 08:13:34