×

Slide-out keyboards

VAK40


  • Slide-out keyboard with integrated mouse
  • Overall width 407 mm, suitable for 15” devices
  • Suitable for devices in the VDP40, VPP40 and VEP50 series
  • Protection type IP65
  • Slide-out keyboard with integrated mouse
  • Foil keyboard with separate numeric block
  • Protection type IP65

Additional information

Product description
Technical data
Dimensions
Downloads
Certification
Ordering codes
Addresses

Subject to change, status 2021-06-15 08:13:34