×

Machine control panel for 12" devices

VAM04


  • Machine control panel for individual requirements
  • Overall width 350 mm, suitable for 12” devices
  • Suitable for devices in the VDP16, VPP16 and VEP40 series
  • Optimized operator design
  • Protection type IP54
Technical data
Dimensions
Downloads
Ordering codes
Addresses

Subject to change, status 2021-06-15 08:13:35