×

Machine control panel for 12" devices

VAM10


  • Machine control panel for individual requirements
  • Overall width 350 mm, suitable for 12” devices
  • Suitable for devices in the VDP16, VPP16 and VEP40 series
  • Optimized operator design
  • Protection type IP54

Additional information

Technical data
Dimensions
Downloads
Certification
Ordering codes
Addresses

Subject to change, status 2021-06-15 08:19:19