×

Machine control panel for 15.6" devices

VAM15


  • Machine control panel for individual requirements
  • Overall width 422 mm, suitable for 15.6” devices
  • Suitable for units in the VDP15, VPP15, VEP15, VRxx15 (horizontal) and DR0015 (horizontal) series
  • Optimized operator design
  • Protection type IP54

Additional information

Technical data
Dimensions
Downloads
Certification
Ordering codes
Addresses

Subject to change, status 2021-06-15 08:19:25