×

Machine control panel for 21" devices

VAM21


  • Machine control panel for individual requirements
  • Overall width 422 mm, suitable for 21” devices
  • Suitable for units in the VDP21, VEP21, VRxx21 (vertical) and DR0021 (vertical) series
  • Optimized operator design
  • Protection type IP54

Additional information

Technical data
Dimensions
Downloads
Certification
Ordering codes
Addresses

Subject to change, status 2021-06-15 08:20:43