×

Panel PC

VR4


  • 16:9 display: 15", 21"
  • CPU: Intel Core i3/i5/i7
  • RAM: 8-16 GB
  • Operating system: Windows 10 IoT Enterprise
  • Expansion slots: 2 x mini PCIe, 1 x half size mini PCIe
  • 16:9 display: 15", 21"
  • CPU: Intel Core i3/i5/i7
  • RAM: 8-16 GB
  • Operating system: Windows 10 IoT Enterprise
  • Expansion slots: 2 x mini PCIe, 1 x half size mini PCIe
  • Multi-touch gesture control
  • 16:9 display formats from 10 to 21"
  • Horizontal and vertical installation
  • Windows 10 operating system
  • Customization options via expansion slots
Features
Type code
Technical data
Components
Dimensions
Downloads
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2021-06-15 08:31:14