×

Motion Control


  • Scalable performance and functionality
  • Easy functionality extension thanks to function modules
  • Rapid centralized or decentralized I/O integration
  • Up to 64 axes with synchronized and coordinated movements on one controller
  • Sercos Onboard, PROFIBUS and Multi-Ethernet optional
  • Easy extension of functions with extension modules (communication, technology)
  • Simple I/O integration through direct connection of S20 I/O modules or by integrating decentralized I/O stations via different fieldbuses
  • Fast I/O real-time data processing in various operating modes (asynchronous, isochronous, cycle-synchronous)
  • PLC cycle times up to 250 µs
  • Complete control system with fast real-time data processing and top-performance Motion Control
  • Windows 7 and Motion Control firmware on the same hardware
  • Sercos, PROFIBUS and Multi-Ethernet Onboard
  • Modular extension options with PCIe plug-in card
  • Up to 99 axes with synchronized and coordinated movements
  • Certified safety technology
  • Drive-integrated Motion Control acc. to IEC 61131-3
  • Electronic synchronization of up to 10 servo-axes
  • Intuitive engineering thanks to the IndraWorks software framework
  • Optional technology and communication interfaces
  • Control platform with integrated drive amplifier and I / O
  • Up to 12 axes and 120 I/O in one control node
  • Up to 64 control nodes in one system
  • High-level language programming (C/C++/.Net)
  • Control with Linux operating system
  • For transport and precise positioning
  • Individually scalable and flexibly adaptable
  • Control components plus intelligent software
  • High-level languages (C/C++/.Net) andPLC programming
  • Also suitable for vacuum applications


Subject to change, status 2019-10-02 16:05:35