×

Asynchronous servo motor

MAD225


  • Rated power PN 93.1 kW
  • Maximum speed nmax 3750 rpm
  • Single-turn, multi-turn, absolute and incremental encoders
  • High protection type IP65, including fan motor
  • Service-friendly motor design
Type code
Technical data
Diagrams/characteristic curves
Dimensions
Downloads
Certification
Ordering codes
Addresses

Subject to change, status 2022-02-07 14:11:18