×

High-speed synchronous motor

MBS312


  • Maximum torque Mmax 2750 Nm
  • Maximum speed nmax 3400 rpm
  • Wide range of constant power
  • Integrated cooling system
  • Simplified integration into the machine
Type code
Technical data
Dimensions
Downloads
Certification
Ordering codes
Addresses

Subject to change, status 2022-10-25 08:17:22