×

Synchronous linear motor

MCL070


  • Maximum force FMax 3320 N
  • Maximum speed for F max VF Max 340 m/min
  • Excellent synchronization quality, no cogging forces
  • Low own weight, high acceleration and dynamics
  • Simple integration thanks to various mounting planes
Type code
Technical data
Dimensions
Downloads
Certification
Ordering codes
Addresses

Subject to change, status 2022-02-07 14:55:35