×

PLC system ILC, based on embedded control XM

ILC – XM


  • EtherCAT IO and Sercos on-board
  • PROFINET IO, EtherNet/IP, PROFIBUS andMultiEthernet optional
  • Easy extension of functions with extension modules (communication, technology)
  • Simple I/O integration through direct connection of S20 I/O modules or by integrating decentralized I/O stations via different fieldbuses
  • Fast I/O real-time data processing in various operating modes (asynchronous, isochronous, cycle-synchronous)
Features
Product description
Technical data
Components
Downloads
Ordering codes
Addresses

Subject to change, status 2020-08-13 08:14:20