×

IndraDrive Mi

KMS03 - near-motor servo drive


  • 5.5 kW ... 11 kW power range
  • 12 A ... 22 A continuous current
  • Maximum current: 36 A
  • 540 V ... 750 V DC line voltage
  • Protection type IP65
Product description
Type code
Technical data
Components
Dimensions
Downloads
Ordering codes
Addresses

Subject to change, status 2021-10-12 08:12:36