×

IndraDrive Mi

KMV03 - Supply module


  • 1.5 kW ... 7.5 kW power range
  • Power supply voltage from 380 to 500 V
  • Protection type IP65
  • Energy direction: feeding and regenerating
Product description
Type code
Technical data
Components
Dimensions
Downloads
Ordering codes
Addresses

Subject to change, status 2021-10-05 10:33:03