×

IndraDrive Mi

KSM02 - motor-integrated servo drive


  • 0.4 kW ... 1.2 kW power range
  • 2.2 Nm ... 10.5 Nm continuous torque
  • 9.4 Nm ... 35 Nm maximum torque
  • 540 V ... 750 V DC line voltage
  • Protection type IP65
Product description
Type code
Technical data
Components
Dimensions
Downloads
Accessories
Ordering codes
Addresses

Subject to change, status 2021-10-05 10:33:36