×

IndraDrive Cs

HCS01 - Single-axis converters


  • 0.15 kW ... 14 kW power range
  • 3.3 A ... 54 A maximum current
  • 110 V ... 500 V direct power supply
  • High overload capacity
  • Compact design for single-axis applications
Product description
Type code
Technical data
Components
Dimensions
Downloads
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2022-03-04 08:05:51