×

IndraDrive C

HCS02 - Single-axis converters


  • 1.5 kW ... 11 kW power range
  • 12 A ... 70 A maximum current
  • 200 V ... 500 V direct power supply
  • 2.5x overload capacity
  • Compact design for single-axis applications
Product description
Type code
Technical data
Electrical connection
Components
Dimensions
Downloads
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2021-10-05 10:16:40