×

IndraDrive C

HCS03 - Single-axis converters


  • 22 kW ... 110 kW power range
  • 70 A ... 350 A maximum current
  • 400 V ... 500 V direct power supply
  • 1.5x overload capacity
  • Compact design for single-axis applications
Product description
Type code
Technical data
Electrical connection
Components
Dimensions
Downloads
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2021-10-05 10:17:53