×

ctrlX DRIVE

Servo Drives


  • From a simpler axis with command value specification to an axis-integrated motion system
  • Scalable supply output of 2 to 140 kWcont
  • Scalable drive output of 6 to 375 Apeak
  • Reduced wiring effort thanks to single-cable technology and a cable length of up to 75m without additional components
  • Integrated safety technology up to SIL3

Bosch Rexroth has developed the most compact modular drive system in the world for its customers with ctrlX DRIVE. Apart from space-saving dimensions and maximum scalability, ctrlX DRIVE boasts advantages such as virtually unlimited combination options for users, sophisticated engineering tools, and high energy efficiency.

 

  • From a simpler axis with command value specification to an axis-integrated motion system
  • Scalable power of the converter from 23 to 375 Apeak
  • Reduced wiring efforts thanks to the single-cable technology with MS2N synchronous servo motors and a cable length of up to 75m without additional components
  • Free selection of the motor encoder or e.g. a second encoder. Optional multi-encoder interface for Resolver, Hiperface, EnDat 2.2, SSI
  • Integrated safety technology up to SIL3
  • From a simpler axis with command value specification to an axis-integrated motion system
  • Space-saving double-axis converter 23 Apeak
  • Reduced wiring efforts thanks to the single-cable technology with MS2N synchronous servo motors and a cable length of up to 75m without additional components
  • Free selection of the motor encoder or e.g. a second encoder. Optional multi-encoder interface for Resolver, AcuroLink, Hiperface, EnDat 2.2, SSI
  • Integrated safety technology up to SIL3
  • From a simpler axis with command value specification to an axis-integrated motion system
  • Scalable power. Inverter from 6 to 375 Apeak
  • Reduced wiring efforts thanks to the single-cable technology with MS2N synchronous servo motors and a cable length of up to 75m without additional components
  • Free selection of the motor encoder or e.g. a second encoder. Optional multi-encoder interface for Resolver, AcuroLink, Hiperface, EnDat 2.2, SSI
  • Integrated safety technology up to SIL3
  • From a simpler axis with command value specification to an axis-integrated motion system
  • Space-saving double-axis converter with scalable power from 2x6 to 2x70 Apeak
  • Reduced wiring efforts thanks to the single-cable technology with MS2N synchronous servo motors and a cable length of up to 75m without additional components
  • Free selection of the motor encoder or e.g. a second encoder. Optional multi-encoder interface for Resolver, AcuroLink, Hiperface, EnDat 2.2, SSI
  • Integrated safety technology up to SIL3
  • Power range from 30 to 120 kWcont
  • Energy direction: feed-in
  • Power supply voltage from 380 to 500 V
  • Optionally with integrated ctrlX CORE – high-performance, open and future-proof control platform with web-based engineering
  • Power range from 19 to 100 kWcont
  • Energy direction: feeding and regenerating
  • 380 V ... 5000 V mains connection voltage
  • Energy efficiency thanks to regulated DC bus voltage
  • Optionally with integrated ctrlX CORE – high-performance, open and future-proof control platform with web-based engineering
  • Panel
  • Net filters and mains chokes
  • Additional capacity modules
  • Mains activation modules for regenerative supply units


Subject to change, status 2022-03-23 16:06:09