×

IndraDrive M

HMD01 double-axis inverter


  • 3 kW ... 7.5 kW power range
  • 7 A ... 20 A continuous current
  • 12 A ... 36 A maximum current
  • 540 V ... 750 V DC line voltage
  • Protection type IP20
Product description
Type code
Technical data
Electrical connection
Components
Dimensions
Downloads
Certification
Ordering codes
Addresses

Subject to change, status 2021-10-05 10:25:13