×

IndraDrive M

HMS02 single-axis inverter


  • 5.5 kW ... 11 kW power range
  • 13.8 A ... 25 A continuous current
  • 28 A ... 54 A maximum current
  • 540 V ... 750 V DC line voltage
  • Protection type IP20
Product description
Type code
Technical data
Electrical connection
Components
Dimensions
Downloads
Certification
Ordering codes
Addresses

Subject to change, status 2021-10-05 10:24:38