×

IndraDrive ML

HMU05 - Universal inverter


  • Universally usable as a supply unit, single-axis inverter or DC/DC converter
  • 132 kW ... 4 MW power range
  • 380 V ... 690 V mains connection voltage
  • DC-bus voltage from 540 V ... 1100 V
  • Rectifier and regeneration function (when used as supply unit)
  • 132 kW ... 2,5 MW power range
  • Power supply voltage from 380 V ... 500 V
  • DC-bus voltage from 540 V ... 750 V
  • Device protection type/connections: IP20/IP00 (IEC529)
  • Air cooling
  • 132 kW ... 4 MW power range
  • Power supply voltage from 380 V ... 500 V
  • DC-bus voltage from 540 V ... 750 V
  • Device protection type/connections: IP20/IP00 (IEC529)
  • Liquid cooling
  • 132 kW ... 4 MW power range
  • mains connection voltage from 525 V ... 690 V
  • DC-bus voltage from 540 V ... 1100 V
  • Device protection type/connections: IP20/IP00 (IEC529)
  • Liquid cooling


Subject to change, status 2022-05-25 14:06:01