×

IndraDrive ML

HMU05, air-cooled, U LN 380 ... 500 V


  • 132 kW ... 2,5 MW power range
  • Power supply voltage from 380 V ... 500 V
  • DC-bus voltage from 540 V ... 750 V
  • Device protection type/connections: IP20/IP00 (IEC529)
  • Air cooling
Product description
Type code
Technical data
Components
Dimensions
Downloads
Accessories
Certification
Addresses

Subject to change, status 2022-09-01 10:07:34