×

IndraDrive ML

HMU05, liquid-cooled, U LN 525 ... 690 V


  • 132 kW ... 4 MW power range
  • mains connection voltage from 525 V ... 690 V
  • DC-bus voltage from 540 V ... 1100 V
  • Device protection type/connections: IP20/IP00 (IEC529)
  • Liquid cooling
Product description
Type code
Technical data
Components
Dimensions
Downloads
Accessories
Certification
Addresses

Subject to change, status 2022-09-01 10:07:33