×

IndraDrive M

HMV01 - supply device


  • 18 kW ... 120 kW power range
  • 380 V ... 480 V mains connection voltage
  • Protection type IP20
  • Rectifier or rectifier/regeneration function
Product description
Type code
Technical data
Electrical connection
Components
Dimensions
Downloads
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2021-10-05 10:25:44