×

IndraDrive M

HMV02 - supply device


  • 15 kW power
  • 380 V ... 480 V mains connection voltage
  • Protection type IP20
  • Energy direction: feeding and regenerating
  • 1.1 kW ... 4 MW power range
  • 380 V ... 690 V mains connection voltage
Product description
Type code
Technical data
Electrical connection
Components
Dimensions
Downloads
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2021-10-05 10:29:39