Canada English

Select your location

Canada English
  • Home
 
Marginal Column

Maximum flexibility in minimum space

IndraDrive Mi enables machine manufacturers to integrate all electrical drive components directly into the machine. The result is entirely cabinet free, modular machines with a minimized required space.


Further information

Interactive presentation

Whitepaper

Product Catalogue

Brochure: IndraDrive Mi

Brochure: Product News

IndraDrive Mi Overview - Cabinet-free drive technology

Content
IndraDrive Mi Overview Magnifier

Electric drive technology for highest flexibility and efficiency

Brand manufacturers have to produce a larger amount of products in ever smaller batches and introduce them faster to the market in order to keep up with the competition. In addition, more and more existing products have to be modified or created in several variations (different packaging sizes, new packaging materials, target group-oriented packaging, etc.). This now requires much greater flexibility when making changes of product or format on a production or packaging line.

The cost and pricing pressure experienced in the retail market also forces manufacturers to streamline their production as far as possible. Adding to this are environmental requirements and legal provisions, which are becoming stricter all the time.

Benefits

Thanks to the system design, IndraDrive Mi contributes to cost reduction not only in terms of the components:

  • Up to 100% reduced control cabinet space
  • Up to 90% reduced wiring effort
  • Up to 100% reduced energy consumption for cabinet cooling

More information

Features

Compact and space-saving, efficient and economical: these values make integrated servo drive IndraDrive Mi impressive in daily operation. Explore features like:

  • System design
  • Safety
  • Communication
  • Hardware

More information

Applications

With a pioneering status in modular, ultra-compact, decentralized drive technology, IndraDrive Mi has for years now been working effectively in a wide range of applications that rely on maximum flexibility with minimum space requirements.

  • Assembly, handling or robotic applications
  • Packaging machines
  • Printing machines
  • Machine tools

More Information