×

Application cylinder


  • Hydraulic Actuator for steam and gas turbines
  • Actuator for process valve with internal or external triggering of fast switching
  • Actuator for process valve for positioning (control) and with superimposed internal or external triggering of fast switching
  • Applications in mechanical/servo presses in the automobile industry and/or at suppliers
  • Customized high-pressure/low-pressure supply.
  • Intelligent high-response valve and pump technology
  • Increased machine availability/durability
  • Reliable limitation of the accident load in lifting units of the stage machinery
  • Independent of the lifting unit's direction of movement
  • Protection of the support frame during synchronized and single action
  • Compact, installable unit
  • Patented system


Subject to change, status 2021-01-07 15:41:13