×

Hydraulic cylinders, mill type

CDH1


  • Rexroth standard
  • Series H1
  • Component series 3X
  • Nominal pressure 250 bar
  • Piston Ø 40 … 320 mm
  • Piston rod Ø 22 … 220 mm
  • Stroke length up to 6000 mm
Features
Type code
Technical data
Dimensions
Project planning information
Information
Accessories
Addresses

Subject to change, status 2020-07-30 17:10:06