×

Hydraulic cylinder, mill type

CDL2


  • Series L2
  • Component series 2X
  • Nominal pressure 160 … 250 bar
  • Piston Ø 25 … 200 mm
  • Piston rod Ø 14 … 125 mm
  • Stroke length up to 3000 mm
Addresses

Subject to change, status 2022-11-11 08:05:53