×

CG - double rod cylinder


  • Series H1
  • Component series 3X
  • Nominal pressure 250 bar
  • Piston Ø 40 … 320 mm
  • Piston rod Ø 22 … 220 mm
  • Stroke length up to 6000 mm
  • Series H2
  • Component series 3X
  • Nominal pressure 250 bar
  • Piston Ø 40 … 320 mm
  • Piston rod Ø 25 … 220 mm
  • Stroke length up to 6000 mm
  • Series H3
  • Component series 3X
  • Nominal pressure 350 bar
  • Piston Ø 40 … 320 mm
  • Piston rod Ø 28 … 220 mm
  • Stroke length up to 6000 mm
  • Series M1
  • Component series 3x
  • Nominal pressure 160 bar
  • Piston Ø 25 … 200 mm
  • Piston rod Ø 14 … 140 mm
  • Stroke length up to 3000 mm


Subject to change, status 2022-08-01 10:05:37