×

Hydraulic cylinder, mill type

CSM1


  • Series M1
  • Component series 3X
  • Nominal pressure 160 bar
  • Piston Ø 40 … 200 mm
  • Piston rod Ø 28 … 140 mm
  • Stroke length up to 3000 mm
Addresses

Subject to change, status 2022-08-01 08:05:44