×

Hydraulic cylinder, tie rod design

CD210


  • Series 210
  • Component series 1X
  • Nominal pressure 210 bar
  • Piston Ø 40 … 200 mm
  • Piston rod Ø 16 … 140 mm
  • Stroke length up to 3000 mm
Features
Technical data
Addresses

Subject to change, status 2020-07-30 21:26:53