×

Advanced


  • A complete control for hydraulic, electric and hybrid drives with compact and control-based hardware
  • Function: Position, pressure, force, velocity, alternating control (position/pressure or force), synchronization
  • Communication: Sercos, PROFINET RT, EtherCAT, EtherNET/IP, optionally PROFIBUS
  • Scaled in the scope of performance and functions based on the latest chip technology
  • Robust design with extended temperature range
  • Simple, flexible I/O integration
  • Optionally expandable with extension modules (communication, safety)
  • Protection type IP20
  • CPU: Intel Atom E3827 DualCore with 1.75 GHz
  • PLC, Motion and CNC functionality
  • PROFIBUS and real-time Ethernet communication
  • On-board I/O
  • Expansion with function modules
  • Scalable performance and functionality
  • Standardized communications interfaces
  • Simple, flexible I/O integration
  • Optionally expandable with function modules (communication, technology, safety)
  • Protection type IP20
  • The requested product is no longer in our current series product portfolio and is only available to existing customers for a limited time. We recommend using the MLC+H controller family as an alternative for previous applications with the MAC-8.
    For further information, please contact us.


Subject to change, status 2021-06-07 10:05:43