×

Standard


  • Digital axis controllers for one or two electro-hydraulic axes
  • Function: Position, pressure, force, velocity, substitutional closed-loop control (position/pressure or force)
  • Communication: Sercos, PROFINET RT, EtherCAT, EtherNET/IP, POWERLINK, optionally PROFIBUS, analog
  • Component series 1X
  • Digital axis controllers for one or two electro-hydraulic axes
  • Function: Position, pressure, force, velocity, alternating control (position/pressure or force)
  • Communication: Sercos, PROFINET RT, EtherCAT, EtherNET/IP, POWERLINK, optionally PROFIBUS, analog
  • Parameterizable via standard Ethernet

Subject to change, status 2021-01-14 12:51:10