×

Axial piston fixed motor

A2FM series 70


  • Compact high pressure motor with short installation length
  • Size 23 … 180
  • Nominal pressure up to 450 bar
  • Maximum pressure up to 500 bar
  • Open and closed circuits
Features
Type code
Technical data
Dimensions
Extended functions and versions
Project planning information
Safety Instructions
Addresses

Subject to change, status 2021-07-02 10:07:29