×

Axial piston fixed motor

AA2FM series 6x


  • All-purpose high pressure motor
  • Size 10 … 16, 250
  • Nominal pressure up to 400 bar
  • Maximum pressure up to 450 bar
  • Open and closed circuits
Features
Type code
Technical data
Dimensions
Extended functions and versions
Project planning information
Accessories
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2021-11-04 14:06:06