×

Axial piston variable motor

A6VM series 6x


  • All-purpose high pressure motor
  • Series 65: size 55 … 200
    series 63: size 28, 250 … 1000
  • Nominal pressure up to 400 bar
  • Maximum pressure up to 450 bar
  • Open and closed circuits
Features
Technical data
Accessories
Ordering codes
Addresses

Subject to change, status 2021-04-07 14:05:37