×

External gear motor High Performance

AZMB


  • Platform B
  • Fixed displacement
  • Size 2.5 … 7.1
  • Continuous pressure up to 220 bar
  • Intermittent pressure up to 250 bar
Features
Technical data
Ordering codes
Addresses

Subject to change, status 2021-01-12 10:05:52