×

External gear motor High Performance

AZMN


  • Platform N
  • Fixed displacement
  • Size 20 … 36
  • Continuous pressure up to 250 bar
  • Intermittent pressure up to 280 bar
Features
Technical data
Ordering codes
Addresses

Subject to change, status 2021-01-12 10:05:49