×

Direct operated


  • Size 6
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum flow 25 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 2G; II 2D
  • Type of protection valve:
    – Ex h IIC T4 Gb X according to EN 80079-36
    – Ex h IIIC T115°C Db X according to EN 80079-36
  • Type of protection, solenoid coil:
    – Ex eb mb IIC T4 Gb according to EN 60079-7 / EN 60079-18
    – Ex tb IIIC T115°C Db according to EN 60079-31
  • Solenoid coil certified according to IECEx
  • Size 6
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum flow 25 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 3G; II 3D
  • Area of application according to technical rules EAC TR CU 012/2011: II 3G; II 3D
  • Type of protection of the valve solenoids:
    – Ex ec IIC T3 Gc according to EN 60079-7
    – Ex tc IIIC T140°C Dc according to EN 60079-31
  • Size 10
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum flow 40 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 3G; II 3D
  • Area of application according to technical rules EAC TR CU 012/2011: II 3G; II 3D
  • Type of protection of the valve solenoids:
    – Ex ec IIC T3 Gc according to EN 60079-7
    – Ex tc IIIC T140°C Dc according to EN 60079-31
  • Size 6
  • Component series 3X
  • Maximum operating pressure 420 bar
  • Maximum flow 25 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 2G; II 2D
  • Type of protection valve:
    – Ex h IIC T4 Gb X according to EN 80079-36
    – Ex h IIIC T115°C Db X according to EN 80079-36
  • Type of protection, solenoid coil:
    – Ex eb mb IIC T4 Gb according to EN 60079-7 / EN 60079-18
    – Ex tb IIIC T115°C Db according to EN 60079-31
  • Solenoid coil certified according to IECEx
  • Size 10
  • Component series 1X
  • Maximum operating pressure 420 bar
  • Maximum flow 40 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 2G; II 2D
  • Type of protection valve:
    – Ex h IIC T4 Gb X according to EN 80079-36
    – Ex h IIIC T115°C Db X according to EN 80079-36
  • Type of protection, solenoid coil:
    – Ex eb mb IIC T4 Gb according to EN 60079-7 / EN 60079-18
    – Ex tb IIIC T115°C Db according to EN 60079-31
  • Solenoid coil certified according to IECEx
  • Size 6
  • Component series 7X
  • Maximum operating pressure 420 / 630 bar
  • Maximum flow 25 l/min
  • Size 6
  • Component series 7X
  • Maximum operating pressure 630 bar
  • Maximum flow 25 l/min
  • Size 6
  • Component series 6X
  • Maximum operating pressure 420 bar
  • Maximum flow 12 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Type of protection valve:
    – Ex h I Mb X according to EN 80079-38
    – Ex h IIC T4 Gb X according to EN 80079-36
  • Type of protection valve solenoid:
    – Ex db I Mb according to EN 60079-1
    – Ex db IIC T4 Gb according to EN 60079-1
  • Valve solenoid certified according to IECEx
  • Size 6
  • Component series 6X
  • Maximum operating pressure 420 bar
  • Maximum flow 4 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 2G
  • Type of protection valve:
    Ex h IIC T6 Gb X according to EN 80079-36
  • Type of protection valve solenoid:
    Ex ib IIC T6 Gb according to EN 60079-0
  • Valve solenoid certified according to IECEx
  • Size 6
  • Component series 6X
  • Maximum operating pressure 420 bar
  • Maximum flow 4 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2
  • Type of protection valve:
    Ex h I Mb X according to EN 80079-38
  • Type of protection valve solenoid:
    Ex ib I Mb according to EN 60079-0
  • Valve solenoid certified according to IECEx

Subject to change, status 2020-08-24 12:30:43