×

Direct operated


  • Size 2
  • Component series 2X
  • Maximum operating pressure 420 bar
  • Maximum flow 2 l/min
  • Size 6 … 30
  • Component series 1X
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2, II 2G, II 2D
  • Type of protection of the valve solenoids: c (EN 13463-5)

Subject to change, status 2020-08-24 12:31:52