×

Clamping and drive modules


Our clamping and drive modules constitutes complete drive systems, which delivered ready for connection. They are used for supplying hydraulic circuits with hydraulic fluid.

  • Drive power 1.1 / 2.2 kW
  • Component series 1X
  • Maximum operating pressure 700 bar
  • Drive power 2.2 … 4 kW
  • Component series 1X
  • Maximum operating pressure 250 bar
  • Component series 1X
  • Maximum operating pressure 350 bar


Subject to change, status 2021-10-11 14:06:12