Marginal Column

GoPak™ Champion: Your expert support

The GoPak Champion has expert hydraulic and Rexroth systems’ knowledge to guide you through using the GoDesigner tool yourself, or use it on your behalf to create your GoPak design – it’s your choice.

Your GoPak Champion provides:

  • Local/Regional Support
  • Rapid Response
  • Custom Requirements
  • Consultation and Training

Contact your GoPak Champion

GoPak Hydraulic Power Unit


Rexroth GoPak™ is the next generation performance of hydraulic power units (HPUs) that bridge the gap between standard market products and engineered-to-order power units. You now get, high performance robust HPUs where small footprint requirements are a prerequisite. GoPak is ideal for such applications as machine tool, plastics, automotive, material handling, presses, marine, steel, and a variety of other hydraulic applications.

With Rexroth GoDesigner™ you get a smart, powerful configurator software tool, that streamlines previously complex time consuming engineering processes. The immediate benefit to you, is fast to market quotations and product deliveries where you can expedite a selection of pumps, motors, valves and other key peripherals that allow you to get quotes in a day or less, with product lead times as short as four to six weeks (three weeks when configured with designated Rexroth "GoTo" sub-component products ).



  • High performance hydraulic power where energy efficiency and small footprint requirements are a pre-requisite
  • Highly versatile, economical and robust HPUs designed to meet and exceed customer requirements in a wide array of industrial applications
  • Industry recognized Rexroth high quality hydraulic components integrated on all Rexroth power units
  • Millions of variants possible (expansive feature options)
  • GoPak HPUs can be configured in reservoir sizes from 5 US gallons to 200 US gallons (mineral oil fluid)
  • Horsepower range from 1 to 75
  • Pressure range from 200 to 4000 psi
  • Pump displacement range from 4 to 140 cm3 per revolution (variable and fixed models), running at 1200, 1500, and 1800 rpm
  • Comes with a comprehensive online engineering support tool called GoDesigner which streamlines a ”fast to design” engineering process for quick to market response, allowing for product sizing optimization
  • Regional technical support via GoPak champions across North America (product, application, and design configurator expertise) as well as a comprehensive global after sales support

  GoTo variants ship in 3 weeks