×

Proportional pressure reducing valve, pilot-operated

DRE, DREE


  • Size 6
  • Component series 1X
  • Maximum operating pressure 210 bar
  • Maximum flow 30 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Accessories
Ordering codes
Addresses

Subject to change, status 2022-02-28 14:05:33