×

Pressure and flow control system

SYDFE1-3X


  • With axial piston variable displacement pump A10VSO.../32
  • Size 45 … 180
  • Component series 3X
  • Maximum operating pressure 280 bar
  • Function: Swivel angle control, Pressure control,Torque limitation, Master-Slave
  • Communication: Sercos, PROFINET, EtherCAT, EtherNET/IP, POWERLINK, VARAN, analog
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Operating and display elements
Symbols/Circuit diagrams
Electrical connection
Dimensions
Project planning information
Accessories
Ordering codes
Addresses

Subject to change, status 2021-09-07 12:06:30