×

Pressure and flow control system

SYDFEE-2X


  • With axial piston variable displacement pump A10VSO.../31
  • Size 18 … 100
  • Component series 2X
  • Maximum operating pressure 280 bar
  • Function: Swivel angle control, Pressure control,Torque limitation, Speed control function, Master-Slave
  • Communication: Sercos, PROFINET, EtherNET/IP, POWERLINK, VARAN, CAN over EtherCAT, ServoDrive over EtherCAT, analog
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Project planning information
Downloads
Accessories
Ordering codes
Addresses

Subject to change, status 2022-02-03 14:05:45