×

eLINE Linear Sets


  • Linear Sets with aluminum housing
  • eLINE Linear Bushing
  • Reduced radial clearance

Additional information

Linear Sets are complete bearing units consisting of a housing with one or two Rexroth Linear Bushings. Numerous versions are available. Thanks to efficient manufacturing, Linear Sets offer users significant cost benefits over in-house designs. The housings can be easily aligned during installation to prevent distortive stress on the Linear Bushings.

  • Lightweight precision housing (aluminum)
  • eLINE Linear Bushing
  • Integrated wiper seals
  • Reduced radial clearance
  • Initial lubrication with Dynalub 510
  • Lightweight precision housing (aluminum)
  • Corrosion-resistant version
  • Integrated wiper seals
  • Reduced radial clearance
  • Initial lubrication with Dynalub 510
  • Lightweight precision tandem housing (aluminum)
  • Two eLINE Linear Bushings
  • Integrated wiper seals
  • Reduced radial clearance
  • Initial lubrication with Dynalub 510
  • Lightweight precision tandem housing (aluminum)
  • Corrosion-resistant version
  • Integrated wiper seals
  • Reduced radial clearance
  • Initial lubrication with Dynalub 510


Subject to change, status 2019-08-10 07:03:15