×

Segmental Linear Bushings


  • Designed especially for general requirements
  • Stainless steel for the medical, chemistry and food industries
  • Separate wiper seals optional

Additional information

The segmental Linear Bushing is the most inexpensive ready-to-install Linear Bushing and shaft with a sturdy plastic housing. This Linear Bushing also comes in a stainless version for applications in corrosive conditions or with high demands for cleanliness, such as in food processing, semiconductor manufacturing and medical technology.

  • Designed especially for general requirements
  • Separate wiper seals optional
  • Hardened segmental load bearing plates
  • Balls made of rolling bearing steel
  • Ball retainer and retaining rings made of PA 11
  • Designed especially for general requirements
  • Stainless steel for the medical, chemistry and food industries
  • Separate wiper seals optional
  • Segmental load bearing plates made of 1.4300 steel
  • Balls made of 1.3541 steel


Subject to change, status 2019-08-10 01:45:57